Products
Industries & Solutions
Company
Service & Support

FHW02H0

LM18VM42

M42 lenses

Ambient temperature
-10...50 °C
Focal length
18 mm
Aperture
2.8
Distortion
1.25 %
Minimum object distance (MOD)
100 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-10...50 °C
Focal length
18 mm
Aperture
2.8
Distortion
1.25 %
Minimum object distance (MOD)
100 mm
Angle of view, horizontal
70.5 °
Angle of view, vertical
56.1 °
Max. Sensor size
2"
Image resolution
50 MP
Lens mount
M42-Mount
Dimension
Ø 79 x 101.1 mm
Material
Aluminum, black anodized
Weight
460 g
Additional text
Angle of view refers to a sensor size of 2"
Manufacturer
KOWA
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-03
ECLASS 12.0
27-31-02-03
ECLASS 13.0
27-31-02-03
ECLASS 14.0
27-31-02-03
ECLASS 5.1.4
27-31-02-03
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue