Similar Illustration
FHW02HE
A74-2453-5
Only CAD model download is supported
Double-ended cordsets
Connection 1
USB 3.0 Micro-B, lock screws-Male, angled, 10-pin
Connection 2
USB 3.0 Standard-A-Male, straight, 9-pin
Cable
5 m
Number of conductors
9
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| A74-2453-5 | A74-8562-5 | A74-9968-5-001 | |
|
-
List price
|
-
List price
|
-
List price
|
|
|
|
|
|
|
| Connection 1 | USB 3.0 Micro-B, lock screws-Male, angled, 10-pin | USB 3.0 Micro-B, lock screws-Male, angled AC12, 10-pin | USB 3.0 Micro-B, lock screws-Male, straight, 10-pin |
|---|---|---|---|
| Connection 2 | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin | USB 3.0 Standard-A-Male, straight, 9-pin |
| Cable | 5 m | PVC Shielded black, 5 m | PVC Shielded black, 5 m |
| Number of conductors | 9 | 8 | 8 |
| Cable temperature, fixed routing | - | -10...80 °C | -10...80 °C |
| IP rating | - | IP20 | IP20/IP20 |
| Operating voltage Ub | - | - | 5 VDC |
Only CAD model download is supported