Similar Illustration
Only CAD model download is supported
FHW02HK
Pico On - X3110-US001-H9
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
7.08 x 3.08 x 12.8 mm
Memory type
-
User data, read/write
688 Bit
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| Pico On - X3110-US001-H9 | UHF TAG PICO ON US X3110-US001-M830 | |
|
-
List price
|
-
List price
|
|
|
|
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Dimension | 7.08 x 3.08 x 12.8 mm | 7.08 x 7.08 x 3.08 mm |
| Memory type | - | - |
| User data, read/write | 688 Bit | - |
| EPC memory, read/write | 96 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | on metal | on metal |
| Storage temperature temporary | -40...150 °C | -40...150 °C 168 h |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Ceramic | Ceramic |
| IP rating | - | - |
Only CAD model download is supported