Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support

FHW02HN

LM25VM35

TFL-mount lenses

Ambient temperature
-10...50 °C
Focal length
25 mm
Aperture
2.8
Distortion
0.59 %
Minimum object distance (MOD)
100 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-10...50 °C
Focal length
25 mm
Aperture
2.8
Distortion
0.59 %
Minimum object distance (MOD)
100 mm
Angle of view, horizontal
54.0 °
Angle of view, vertical
42.0 °
Max. Sensor size
2"
Image resolution
50 MP
Mounting part
Locking screws for iris and focus
Lens mount
TFL-Mount
Dimension
Ø 57 x 102.6 mm
Material
Aluminum, black anodized
Weight
400 g
Additional text
Angle of view refers to a sensor size of 2"
Manufacturer
KOWA
Classifications
ECLASS 10.1
27-31-02-92
ECLASS 11.0
27-31-02-92
ECLASS 12.0
27-31-02-92
ECLASS 13.0
27-31-02-92
ECLASS 14.0
27-31-02-92
ECLASS 5.1.4
27-31-02-92
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-92
ECLASS 9.0
27-31-02-92
ECLASS 9.1
27-31-02-92
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue