Similar Illustration
FHW02JF
A65-6703-10-001
Only CAD model download is supported
Single-ended cordsets
Cable
black, 10 m
Number of conductors
10
Conductor cross-section
24 AWG
Cable jacket, color
black
Product Features
5 m, Samtec SFM, Female
10 m, Samtec SFM, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| A65-6703-10-001 | A65-6700-10-001 | |
|
-
List price
|
-
List price
|
|
|
|
|
|
| Cable | black, 10 m | black, 10 m |
|---|---|---|
| Number of conductors | 10 | 10 |
| Conductor cross-section | 24 AWG | 24 AWG |
| Cable jacket, color | black | black |
Only CAD model download is supported