Similar Illustration
Only CAD model download is supported
Incremental encoders
Flange type
Synchro flange
Shaft diameter
6 mm
Interface
Digital pulse
Flange diameter
24 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG043P
BDG EB224-PF06-RCAKU-0001-0000-P8H3
BDG0514
BDG EB224-PF06-RCAKU-1024-0000-P8H3
BDG02KF
BDG EB224-PF06-RCNKU-1024-0000-P8H3
BDG0515
BDG EB224-PF06-RRAKU-1024-0000-P8T2
BDG0532
BDG EB224-PF06-RRNKU-0256-0000-P8T2
BDG03HN
BDG EB224-PF06-RRNKU-1024-0000-P8T2
BDG02A6
BDG EB224-SF06-RCAKU-0512-0000-P8H3
BDG04MH
BDG EB224-SF06-RCNKU-0256-0000-P8H3
BDG04JZ
BDG EB224-SF06-RCNKU-1024-0000-P8H3
BDG055U
BDG EB224-SF06-RFNK5-0064-0000-P8H3
BDG03A9
BDG EB224-SF06-RRAKU-0010-0000-P8T2
BDG04L5
BDG EB224-SF06-RRAKU-0256-0000-P8T2
BDG02LZ
BDG EB224-SF06-RRAKU-1024-0000-P8T2
BDG02MM
BDG EB224-SF06-RRNKU-1024-0000-P8T2