Similar Illustration
Only CAD model download is supported
Incremental encoders
Flange type
Clamping flange
Shaft diameter
8 mm
Interface
Digital pulse
Flange diameter
50 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG0507
BDG EB550-SA08-QCAK1-0100-AD20-00H5
BDG054M
BDG EB550-SA08-QCAK1-1250-AD20-00H5
BDG04UU
BDG EB550-SA08-QCNK1-0250-AD20-00H5
BDG02ZL
BDG EB550-SA08-QCNK1-0360-AD20-00H5
BDG0560
BDG EB550-SA08-QCNK1-0720-0000-S8H3
BDG04ZT
BDG EB550-SA08-QCNK1-1000-0000-S8H3
BDG04ZN
BDG EB550-SA08-QCNK1-1024-0000-S8H3
BDG04ZY
BDG EB550-SA08-QCNK1-1500-0000-S8H3
BDG056K
BDG EB550-SA08-QCNK1-2000-AD20-00H5
BDG04W1
BDG EB550-SA08-QCNK1-2048-AD20-00H5
BDG02KZ
BDG EB550-SA08-QQAK5-1024-AC20-00T1
BDG054R
BDG EB550-SA08-RRNKU-1024-0000-S8T2