Incremental encoders
cULus
WEEE
UKCA
Connector version: -40…85 °C
Cable version: -20…80 °C
Product configuration
BDG03WJ
BDG EB658-PB06-QCAKU-0360-AB20-00H5
BDG042C
BDG EB658-PB06-QFNP1-1440-0000-S8H3
BDG046P
BDG EB658-PB06-QQNK5-1024-0000-S5TD
BDG03UY
BDG EB658-PB10-QCNK1-0360-0000-SCH5
BDG03UW
BDG EB658-PB10-QFNK1-0360-0000-S8H3
BDG049T
BDG EB658-PB10-QFNK1-1000-0000-S8H3
BDG03C9
BDG EB658-PB10-QFNK5-2048-AB50-00H5
BDG03U1
BDG EB658-PB10-QQNK5-0360-0000-S8T2
BDG03U2
BDG EB658-PB10-QQNK5-0360-0000-SCTB
BDG041U
BDG EB658-PBP3-QRAKU-0010-0000-S4TA
BDG051H
BDG EB658-SB06-QCAKU-1000-0000-S8H3
BDG03T1
BDG EB658-SB06-QRAK1-5000-AA50-00T1
BDG04PE
BDG EB658-SB06-QRAM1-5000-0000-S4TA
BDG03Y8
BDG EB658-SB08-QCAK1-0360-0000-SCH5
BDG042A
BDG EB658-SB08-QFNP1-8192-0000-S8H3
BDG04FA
BDG EB658-SB10-QCAK1-4096-0000-S8H3
BDG0455
BDG EB658-SB10-QCAM1-8192-0000-S8H3
BDG04M7
BDG EB658-SB10-QQNK5-2048-0000-S8T2
BDG04A0
BDG EB658-SB10-QRAK1-0500-0000-S4TA
BDG04P5
BDG EB658-SB10-QRNK1-0360-AA50-00T1
BDG040F
BDG EB758-PB08-QCNM1-1440-AB50-00H5
BDG04PA
BDG EB758-SB10-QCNK1-1000-AB20-00H5
BDG04AA
BDG EB858-SB06-QFNK5-2500-AB20-00H5
BDG04KL
BDG EB858-SB06-QFNK5-5000-AB20-00H5
BDG03UC
BDG EB858-SB06-QQAK5-1000-AA50-00T1
BDG03UA
BDG EB858-SB06-QQAK5-1440-AA50-00T1
BDG0420
BDG EB858-SB06-QQAP5-1440-AA50-00T1
BDG03U7
BDG EB858-SB06-QRAKU-1440-AA50-00T1
BDG043T
BDG EB858-SB06-QRAM1-1440-AA50-00T1