Similar Illustration
Only CAD model download is supported
Incremental encoders
Flange type
Clamping flange
Interface
Digital pulse
Flange diameter
63 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
g = A: -10…70 °C
Connector version: -40…85 °C
Cable version: -20…80 °C
Connector version: -40…85 °C
Cable version: -20…80 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG04Y3
BDG EB663-PA08-QCAM1-2000-AB20-00H5
BDG04L0
BDG EB663-PA08-QQAK5-2500-AA20-00T1
BDG03R1
BDG EB663-PA10-QFNK5-1024-0000-S8H3
BDG052U
BDG EB663-SA10-QCAK1-1024-0000-S8H3
BDG04N6
BDG EB663-SA10-QCNK1-1024-0000-S8H3
BDG04CT
BDG EB663-SA10-QFAK1-0400-0000-S8H3
BDG04R6
BDG EB663-SAP3-QFNK5-1000-0000-S8H3
BDG04Y7
BDG EB663-SAP3-QQNK5-2500-0000-SCTB
BDG02R0
BDG EB763-PA10-QRAK1-0200-0000-S4TA
BDG047T
BDG EB763-PA10-QRNK1-0500-AA50-00T1
BDG04P3
BDG EB863-SA10-QFNK5-1024-0000-SCH5