Incremental encoders
cULus
WEEE
UKCA
Connector version: -40…85 °C
Cable version: -20…80 °C
Product configuration
BDG042K
BDG EB663-PQ10-QRAK1-0500-0000-S4TA
BDG04L7
BDG EB663-PQP3-QCNK1-0360-0000-S8H3
BDG03YP
BDG EB663-PQP3-QQNK5-1024-0000-S8T2
BDG04EE
BDG EB663-SQ07-QRAK1-0050-0000-S4TA
BDG04W2
BDG EB663-SQ08-QCNKU-0020-0000-SCH5
BDG04ET
BDG EB663-SQ08-QRAM1-2000-AAA0-00T1
BDG04ZA
BDG EB663-SQ10-QCNK1-0087-0000-S8H3
BDG052E
BDG EB663-SQ10-QCNK1-0250-0000-S8H3
BDG0453
BDG EB663-SQ10-QCNK1-1024-0000-S8H3
BDG04UM
BDG EB663-SQ10-QCNKU-0128-0000-SCH5
BDG02ZW
BDG EB663-SQ10-QFNK5-1024-0000-S8H3
BDG03RJ
BDG EB663-SQ10-QFNK5-1024-0000-SCH5
BDG04UW
BDG EB663-SQ10-QRNKU-0100-AA20-00T1
BDG04UP
BDG EB663-SQ10-QRNKU-0200-AA20-00T1
BDG03W3
BDG EB663-SQ10-QRNKU-0250-0000-S8T2
BDG04W0
BDG EB663-SQ10-QRNKU-2000-AA20-00T1
BDG03WY
BDG EB663-SQP3-QRNK1-4000-0000-S5TD
BDG04J8
BDG EB763-PQ10-QCAK1-1000-0000-S8H3
BDG03WM
BDG EB763-PQ10-QQAK5-0200-0000-S4TA
BDG02RH
BDG EB763-PQ10-QRAK1-0200-0000-S4TA
BDG04C8
BDG EB763-PQP3-QCAK1-1024-0000-S8H3
BDG04L6
BDG EB763-SQ10-QCAKU-0500-0000-S8H3
BDG042T
BDG EB763-SQ10-QFNP5-3600-0000-S8H3
BDG04UR
BDG EB763-SQ10-QRNKU-1000-AA20-00T1
BDG04UT
BDG EB763-SQP3-QCNKU-0005-0000-SCH5
BDG04UN
BDG EB763-SQP3-QCNKU-0050-0000-SCH5
BDG040W
BDG EB863-SQP3-QRAM1-3600-0000-S4TA