Similar Illustration
Only CAD model download is supported
Incremental encoders
Flange type
Square flange
Interface
Digital pulse
Flange diameter
67.3 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
g = A: -10…70 °C
Connector version: -40…85 °C
Cable version: -20…80 °C
Connector version: -40…85 °C
Cable version: -20…80 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG0467
BDG EB667-PQ10-QFNK1-0360-0000-SCH5
BDG0469
BDG EB667-PQ10-QFNK5-1024-0000-SCH5
BDG042L
BDG EB667-PQ10-QRAK1-0500-0000-S4TA
BDG03C7
BDG EB667-SQ07-QRAK1-0025-0000-S4TA
BDG04EF
BDG EB667-SQ07-QRAK1-0050-0000-S4TA
BDG03WA
BDG EB667-SQ10-QRNK1-3600-AA50-00T1
BDG04CC
BDG EB767-PQP3-QCAK1-1024-0000-S8H3