Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
CAN
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG0517
BDG FBF36-SS06-NHCA2-1205-0000-S5J1
BDG0308
BDG FBF36-SS08-NHCA2-1600-0000-S5J1
BDG03P0
BDG FBF36-SS08-NHCA2-1600-AH20-00J1
BDG03UE
BDG FBP36-SS06-NJDA2-1616-0000-S5J1
BDG03T4
BDG FBP36-SS08-NHCA2-1429-0000-S5J1
BDG04E0
BDG FBP36-SS08-NHCA2-1600-0000-S5J1
BDG03WE
BDG FBP36-SS08-NJDA2-1616-0000-S5J1