Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
RS485
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG04PZ
BDG FBF36-SS06-DPGA2-0131-AF20-00R1
BDG04H7
BDG FBF36-SS06-DPGA2-1000-AF20-00R1
BDG03U9
BDG FBF36-SS06-DPGA2-1616-AFA0-00R1
BDG051R
BDG FBF36-SS08-DPGA2-0131-0000-S8R1
BDG03AH
BDG FBF36-SS08-DPGA2-1616-0000-S8R1
BDG042E
BDG FBF36-SS08-DPGA2-1616-AF20-00R1
BDG03TW
BDG FBP36-SS06-DPGA2-1600-0000-S8R1
BDG0428
BDG FBP36-SS06-DPGA2-1616-AF20-00R1