Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
End hollow shaft
Interface
SSI
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG041C
BDG FBF36-BM06-DSRB2-1510-0000-S8R1
BDG04HT
BDG FBF36-BM06-DSRG2-0816-0000-S8R1
BDG04E9
BDG FBF36-BM06-DSRG2-1200-0000-S8R1
BDG02UK
BDG FBF36-BM06-DSRG2-1212-0000-S8R1
BDG03PW
BDG FBF36-BM06-DSRG2-1643-AF50-00R1
BDG0403
BDG FBF36-BMP2-DSRB2-1213-0000-S8R1
BDG04W5
BDG FBP36-BM06-DSRG2-1015-0000-S8R1
BDG04ZF
BDG FBP36-BM06-DSRG2-1312-AF20-00R1
BDG04HC
BDG FBP36-BM06-DSRG2-1414-0000-S8R1
BDG049Y
BDG FBP36-BM06-DSRG2-1624-0000-S8R1
BDG03Y9
BDG FBP36-BM06-DSRG5-1612-AF20-00R1
BDG03ZM
BDG FBP36-BMP2-DSRB2-1213-0000-S8R1