Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Absolute encoders

Typecode:

BDG – FXX36-BS Series – SSI

Similar Illustration

Contact request

Flange type
End hollow shaft
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Interface
SSI
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Material flange
Aluminum
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Displays

Power supplies for the control cabinet