Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
SSI
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG048H
BDG FBF58-PS10-DSRB2-1225-AFA0-00R1
BDG04U1
BDG FBF58-PS10-DSRG2-1212-AF20-00R1
BDG0510
BDG FBF58-SS06-DSRG2-1212-0000-S8R1
BDG0550
BDG FBF58-SS06-DSRG2-1343-0000-S8R1
BDG04KJ
BDG FBP58-PS10-DSRB2-1000-0000-S8R1
BDG04RE
BDG FBP58-PS10-DSRG5-1312-AF50-00R1
BDG04MZ
BDG FBP58-SS10-DSRB2-1313-0000-S8R1
BDG04NF
BDG FBP58-SS10-DSRG2-1230-AF20-00R1