Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Clamping flange
Interface
SSI
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG02KE
BDG FBF58-PA10-DSRG2-1643-0000-S8R1
BDG0351
BDG FBF58-SA10-DSRG2-1600-0000-S8R1
BDG052K
BDG FBF58-SA10-DSRG5-1213-AFA0-00R1
BDG0482
BDG FBP58-PA10-DSRB2-1016-AF20-00R1
BDG04AL
BDG FBP58-PA10-DSRB2-1616-0000-S8R1
BDG04RT
BDG FBP58-PA10-DSRB5-1312-AF50-00R1
BDG02PJ
BDG FBP58-PA10-DSRG2-1224-AF50-00R1
BDG04H9
BDG FBP58-PA10-DSRG2-1224-AFA0-00R1
BDG0524
BDG FBP58-SA06-DSRG2-1643-AF50-00R1
BDG04TZ
BDG FBP58-SA10-DSRG2-1212-AF20-00R1
BDG0539
BDG FBP58-SA10-DSRG2-1300-0000-S8R1
BDG0538
BDG FBP58-SA10-DSRG2-1600-0000-S8R1
BDG04T2
BDG FBP58-SA10-DSRG2-1616-0000-S8R1