Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
Profinet
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG044N
BDG FBJ58-PS06-NNEA3-1200-0000-BNE3
BDG0451
BDG FBJ58-PS06-NNEA3-1300-0000-BNE3
BDG0458
BDG FBJ58-PS06-NNEA3-1643-0000-BNE3
BDG04KA
BDG FBJ58-PS08-NNEA3-1643-0000-BNE3
BDG044H
BDG FBJ58-PS10-NNEA3-1216-0000-BNE3
BDG0454
BDG FBJ58-PS10-NNEA3-1625-0000-BNE3
BDG045Y
BDG FBJ58-PS10-NNEA3-1631-0000-BNE3
BDG045A
BDG FBJ58-PS10-NNEA3-1643-0000-BNE3
BDG0475
BDG FBJ58-PSP3-NNEA3-1643-0000-BNE3
BDG04EC
BDG FBJ58-SS06-NNEA3-1643-0000-BNE3
BDG042F
BDG FBJ58-SS08-NNEA3-1643-0000-BNE3
BDG044U
BDG FBJ58-SS10-NNEA3-1643-0000-BNE3