Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
EtherCAT
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG0450
BDG FBJ58-PS06-NEBA3-1643-0000-BNE3
BDG04R9
BDG FBJ58-PS08-NEBA3-1643-0000-BNE3
BDG043L
BDG FBJ58-PS10-NEBA3-1200-0000-BNE3
BDG047W
BDG FBJ58-PS10-NEBA3-1643-0000-BNE3
BDG0478
BDG FBJ58-PSP3-NEBA3-1643-0000-BNE3
BDG04AN
BDG FBJ58-SS06-NEBA3-1643-0000-BNE3
BDG04AZ
BDG FBJ58-SS10-NEBA3-1643-0000-BNE3
BDG047Y
BDG FBJ58-SSP3-NEBA3-1643-0000-BNE3