Products
Industries & Solutions
Company
Service & Support

BDG – FXX58-SD Series – Profinet

BDG – FXX58-SD Series – Profinet

Absolute encoders

Ambient temperature
-40…85 °C
Approval/Conformity
CE
cULus
WEEE
UKCA
Flange diameter
58 mm
Flange type
Clamping flange
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Ambient temperature
-40…85 °C
Approval/Conformity
CE
cULus
WEEE
UKCA
Flange diameter
58 mm
Flange type
Clamping flange
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Material flange
Aluminum
Interface
Profinet
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue