Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
End hollow shaft
Interface
EtherCAT
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BDG0457
BDG FBJ58-BC12-NEBA3-1200-0000-BNE3
BDG0472
BDG FBJ58-BC12-NEBA3-1643-0000-BNE3
BDG045H
BDG FBJ58-BC14-NEBA3-1218-0000-BNE3
BDG0460
BDG FBJ58-BC14-NEBA3-1643-0000-BNE3
BDG04J6
BDG FBJ58-BCR6-NEBA3-1643-0000-BNE3
BDG044J
BDG FBJ58-BCRA-NEBA3-1600-0000-BNE3
BDG04NR
BDG FBJ58-BCRA-NEBA3-1643-0000-BNE3
BDG04JY
BDG FBJ58-BCS3-NEBA3-1643-0000-BNE3
BDG04K4
BDG FBJ58-BCS3-NNEA3-1643-0000-BNE3