Products
Industries & Solutions
Company
Service & Support

BAI BIS - Key License

BAI BIS - Key License

UHF-Software (860...960 MHz)

Short description
License to sign data carrier data with private key
Description
By purchasing the key license for the BIS U-6127 UHF reader, the user can sign the data on an RFID tag with a private key and thus implement plagiarism protection, for example. With conventional RFID tags, there is usually no data security for the data stored on the tag. Unauthorized persons can read out the data and then copy or manipulate it. A hardware component (the secure element) is built into the reader module, which can withstand serious attack scenarios. With the key license, this function is activated and a secret key chosen by the customer is securely stored in the device.
Use
A ticket for one time enabling of secure elements on BIS U-6127-081-1_4-06-ST36
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Short description
License to sign data carrier data with private key
Description
By purchasing the key license for the BIS U-6127 UHF reader, the user can sign the data on an RFID tag with a private key and thus implement plagiarism protection, for example. With conventional RFID tags, there is usually no data security for the data stored on the tag. Unauthorized persons can read out the data and then copy or manipulate it. A hardware component (the secure element) is built into the reader module, which can withstand serious attack scenarios. With the key license, this function is activated and a secret key chosen by the customer is securely stored in the device.
Use
A ticket for one time enabling of secure elements on BIS U-6127-081-1_4-06-ST36
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue