Magnetostrictive linear position sensors in profile housing
k = E, 5: Analog, current
nnnn > 0500: ± 0.04% FS
Product configuration
BTL416K
BTL PA0400-0050-B15AE010-000S92
BTL4MPN
BTL PA0400-0075-B15AA010-000S15
BTL4R37
BTL PA0400-0075-B15AA010-000S92
BTL4KWA
BTL PA0400-0080-B15AE010-000S92
BTL4UEY
BTL PA0400-0100-B15AA010-000S15
BTL42FF
BTL PA0400-0100-B15AA010-000S92
BTL3YWC
BTL PA0400-0102-B15AA010-000S92
BTL4L2F
BTL PA0400-0102-B15AE010-000S92
BTL47K8
BTL PA0400-0110-B15AA010-000S92
BTL4ZA7
BTL PA0400-0110-B15AE010-000S92
BTL4L0N
BTL PA0400-0127-B15AA010-000S92
BTL4MPM
BTL PA0400-0130-B15AA010-000S15
BTL4545
BTL PA0400-0130-B15AA010-000S92
BTL4MPP
BTL PA0400-0150-B15AA010-000S15
BTL43JP
BTL PA0400-0150-B15AA010-000S92
BTL43JA
BTL PA0400-0150-B15AE010-000S92
BTL3YUH
BTL PA0400-0152-B15AA010-000S92
BTL4Y2Z
BTL PA0400-0160-B15AE010-000S15
BTL4MPR
BTL PA0400-0175-B15AA010-000S15
BTL432K
BTL PA0400-0175-B15AA010-000S92
BTL4AUE
BTL PA0400-0191-B15AA010-000S92
BTL4H9Y
BTL PA0400-0200-B15A1010-000S92
BTL4T6P
BTL PA0400-0200-B15AA010-000S15
BTL3Z73
BTL PA0400-0200-B15AA010-000S92
BTL409T
BTL PA0400-0200-B15AE010-000S92
BTL4UEZ
BTL PA0400-0225-B15AA010-000S15
BTL42C9
BTL PA0400-0225-B15AE010-000S92
BTL4RYM
BTL PA0400-0250-B15AA010-000S15
BTL3ZLW
BTL PA0400-0250-B15AA010-000S92
BTL3ZLU
BTL PA0400-0250-B15AE010-000S92
BTL4HN5
BTL PA0400-0254-B15AA010-000S92
BTL4RP7
BTL PA0400-0275-B15AA010-000S15
BTL4UEW
BTL PA0400-0275-B15AA010-000S92
BTL50P9
BTL PA0400-0300-B15A1010-000S15
BTL4C7E
BTL PA0400-0300-B15A1010-000S92