Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

Magnetostrictive linear position sensors in profile housing

Typecode:

BTL C1 - Profil PF - IO-Link

Similar Illustration

Contact request

Interface
IO-Link
Measuring length
25...4000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...85 °C
Mechanical configuration
Flat profile - 21 x 35 mm
Housing material
Aluminum, Anodized
IP rating
IP67 with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Control arm for profile style

Holders for RFID systems

Mechanical Accessories

Magnet for profile style

Double-Ended Cordsets