Magnetic tapes with incremental or absolute coding
ab = 03: 10 mm x 1.35 mm x hhhh (WxHxL)
linear/rotary motion
Medium: steinless steel
ab = 02: Mounting tape 0.2 mm
Product configuration
BML0CCF
BML TSC-I281-13ZZ-M0010
BML0CAY
BML TSC-I281-13ZZ-M0035
BML0A0P
BML TSC-I281-13ZZ-M0070
BML0AH2
BML TSC-I281-13ZZ-M0200
BML0C51
BML TSC-I281-13ZZ-M0270
BML0CHK
BML TSC-I281-13ZZ-M0300
BML09E9
BML TSC-I281-13ZZ-M0500
BML0835
BML TSC-I281-13ZZ-M1000
BML0A5K
BML TSC-I281-1ZZZ-M0008
BML09LF
BML TSC-I281-1ZZZ-M0035
BML0C36
BML TSC-I281-1ZZZ-M0036
BML0C9C
BML TSC-I281-1ZZZ-M0092
BML0C49
BML TSC-I281-ZZZZ-M0024
BML0CFY
BML TSC-I28C-13ZZ-M0024-0002-0005
BML0CF0
BML TSC-I28C-13ZZ-M0120-0002-0005
BML0CH0
BML TSC-I28C-13ZZ-M0240-0002-0005
BML0CHJ
BML TSC-I28C-13ZZ-M0800-0002-0005
BML0AMJ
BML TSC-I28C-13ZZ-M1000-0002-0005
BML0C6M
BML TSC-I28R-1ZZZ-M0042-0002
BML09Y4
BML TSC-I2A1-13ZZ-M0050
BML0A8T
BML TSC-I2A1-13ZZ-M0083
BML0CHL
BML TSC-I2A1-13ZZ-M0300
BML0A9M
BML TSC-I2A1-13ZZ-M0500
BML0C4J
BML TSC-I2A1-13ZZ-M1300
BML0837
BML TSC-I2A1-13ZZ-M2400
BML09AL
BML TSC-I2A1-1ZZZ-M0011
BML08MC
BML TSC-I2A1-1ZZZ-M0040
BML0C8K
BML TSC-I2A1-1ZZZ-M0053
BML0CAZ
BML TSC-I2A1-1ZZZ-M0060
BML0AU4
BML TSC-I2A1-1ZZZ-M0080
BML0C9Z
BML TSC-I2A1-1ZZZ-M0091
BML0CA0
BML TSC-I2A1-1ZZZ-M0096
BML08TC
BML TSC-I2A1-1ZZZ-M0100
BML0AA2
BML TSC-I2A1-1ZZZ-M0110
BML0CEW
BML TSC-I2A1-1ZZZ-M0170