Products
Industries & Solutions
Company
Service & Support

BMP 01 - Magnetic Field Positioning System

BMP 01 - Magnetic Field Positioning System

Magnetic field positioning systems

Measuring range
32...256 mm
Interface
IO-Link 1.1
a = E: 0...10 V, factory setting
a = F: 4...20 mA, factory setting
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Non-linearity typ.
±250 µm
Housing material
PA 12
Aluminum
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring range
32...256 mm
Interface
IO-Link 1.1
a = E: 0...10 V, factory setting
a = F: 4...20 mA, factory setting
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Non-linearity typ.
±250 µm
Housing material
PA 12
Aluminum
Ambient temperature
-25...85 °C
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue