Magnetostrictive linear position sensors in profile housing
k = E, 5: Analog, current
nnnn ≥ 0500: ± 0.012% FS
Product configuration
BTL4LTK
BTL PA0400-0025-C15AA1C0-000S15
BTL4R82
BTL PA0400-0030-C15AA1C0-000S15
BTL4P8L
BTL PA0400-0040-C15AA1C0-000S15
BTL4F8C
BTL PA0400-0050-C15A1AC0-000S15
BTL4TNP
BTL PA0400-0050-C15A5EC0-000S15
BTL49YH
BTL PA0400-0050-C15AA1B0-000S15
BTL44ZN
BTL PA0400-0050-C15AA1C0-000S15
BTL4T03
BTL PA0400-0050-C15AEEB0-000S15
BTL4PR2
BTL PA0400-0052-C15AA1C0-000S15
BTL4RWP
BTL PA0400-0062-C15AA1C0-000S15
BTL4LJK
BTL PA0400-0065-C15AA1C0-000S15
BTL4LK1
BTL PA0400-0070-C15AA1C0-000S15
BTL4779
BTL PA0400-0075-C15AA1C0-000S15
BTL477A
BTL PA0400-0075-C15AA1CA-000S15
BTL4PR3
BTL PA0400-0082-C15AA1C0-000S15
BTL4R83
BTL PA0400-0090-C15AA1C0-000S15
BTL430E
BTL PA0400-0100-C15AA1B0-000S15
BTL41WK
BTL PA0400-0100-C15AA1C0-000S15
BTL44N5
BTL PA0400-0102-C15AA1C0-000S15
BTL4WC8
BTL PA0400-0105-C15AE5C0-000S15
BTL4E4C
BTL PA0400-0110-C15AA1C0-000S15
BTL4LTL
BTL PA0400-0120-C15AA1C0-000S15
BTL436Z
BTL PA0400-0125-C15AA1C0-000S15
BTL477C
BTL PA0400-0125-C15AA1CA-000S15
BTL49YK
BTL PA0400-0127-C15AA1B0-000S15
BTL43EP
BTL PA0400-0127-C15AA1C0-000S15
BTL3TPZ
BTL PA0400-0130-C15AA1C0-000S15
BTL477E
BTL PA0400-0130-C15AA1CA-000S15
BTL4MUF
BTL PA0400-0130-C15AAAB0-000S15
BTL4N23
BTL PA0400-0139-C15AA1CA-000S15
BTL440N
BTL PA0400-0150-C15AA1B0-000S15
BTL4262
BTL PA0400-0150-C15AA1C0-000S15
BTL4C5W
BTL PA0400-0150-C15AA1CA-000S15
BTL43JR
BTL PA0400-0150-C15AAAB0-000S15
BTL4KFU
BTL PA0400-0150-C15AE5CA-000S15