Products
Industries & Solutions
Company
Service & Support

BTL7 X-LDPS

BTL7 X-LDPS

Magnetostrictive position measuring systems for long distances

Measuring length
5...1500 m
Distance to BTL
12...56 mm
Interface
Profinet
Ambient temperature
-40...85 °C
IP rating
IP67
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Measuring length
5...1500 m
Distance to BTL
12...56 mm
Interface
Profinet
Ambient temperature
-40...85 °C
IP rating
IP67
Repeat accuracy
up to ± 0,5 mm
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue