Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors for industrial hydraulics
Interface
Analog, voltage
Measuring length
25...7620 mm
Repeat accuracy
± 10 µm
Linearity deviation
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Operating voltage Ub
10...30 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| TEST DUMMY BTL7 -A/B- Series - Analog Voltage | BTL C1 - Rod BN/ZN - Analog | |
|
-
List price
|
-
List price
|
|
| Interface | Analog, voltage |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
|---|---|---|
| Measuring length | 25...7620 mm | 25...4000 mm |
| Repeat accuracy | ± 10 µm | - |
| Linearity deviation |
nnnn = 0050…0500: ± 50 µm nnnn = 0501…5500: ± 0.01% FS nnnn > 5500: ± 0.02% FS |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Mechanical configuration | Fastening M18 threads |
a = B: fastening M18 thread a = Z: fastening 3/4 inch thread |
| Housing material | Aluminum, Anodized | - |
| IP rating |
l = S AND m ≠ 140: IP67 with connector l = S AND m = 140: IP65 with connector l = KA, FA: IP68 |
IP67, IP69K with connector |
| Approval/Conformity |
nnnn ≤ 500: l = S, KA: CE + UKCA + cULus + DNV + WEEE l = FA: CE + UKCA + DNV + WEEE nnnn > 500: l = S, KA: CE + UKCA + cULus + WEEE l = FA: CE + UKCA + WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported