Magnetostrictive linear position sensors in profile housing
nnnn > 0500: ± 0.04% FS
Product configuration
BTL50P6
BTL PA0400-0220-B12NE100-000S15
BTL4R63
BTL PA0400-0311-B12NE100-000S15
BTL4WZL
BTL PA0400-0700-B12NE100-000S15
BTL4ZRA
BTL PA0400-0900-B12NE100-000S15
BTL504P
BTL PA0400-1300-B12NE100-000S15
BTL5082
BTL PA0400-2700-B12NE100-000S15
BTL4UM7
BTL PA0400-3300-B12NE100-000S15
BTL4TCK
BTL PA2400-0050-B12NE100-000S15
BTL4TA6
BTL PA2400-0100-B12NE100-000S15
BTL4UAC
BTL PA2400-0200-B12NE100-000S15
BTL4WWE
BTL PA2400-0500-B12NE100-000S15
BTL4RJR
BTL PA2400-1000-B12NE100-000S15
BTL4W1F
BTL PA2400-1700-B12NE100-000S15
BTL4U8Z
BTL PA2400-2000-B12NE100-000S15
BTL4UM5
BTL PA2400-3300-B12NE100-000S15
BTL4Y2K
BTL PA2400-4000-B12NE200-000S15
BTL4U1P
BTL PA3400-0100-B12NE100-000S15
BTL4ZFU
BTL PA3400-0200-B12NE200-000S15
BTL4W20
BTL PA3400-0600-B12NE100-000S15
BTL4U5C
BTL PA3400-0600-B12NE200-000S15
BTL4W1Y
BTL PA3400-1100-B12NE200-000S15
BTL4TW3
BTL PA4400-0130-B12NE100-000S15
BTL4TW5
BTL PA4400-0350-B12NE100-000S15
BTL4TW6
BTL PA4400-0375-B12NE100-000S15
BTL4TW7
BTL PA4400-0400-B12NE100-000S15
BTL4TW8
BTL PA4400-0425-B12NE100-000S15
BTL4TW9
BTL PA4400-0450-B12NE100-000S15
BTL4TWA
BTL PA4400-0475-B12NE100-000S15
BTL4TWC
BTL PA4400-0525-B12NE100-000S15
BTL4TWE
BTL PA4400-0550-B12NE100-000S15
BTL4TWF
BTL PA4400-0600-B12NE100-000S15
BTL4TWH
BTL PA4400-0650-B12NE100-000S15
BTL4TWJ
BTL PA4400-0675-B12NE100-000S15
BTL4TWK
BTL PA4400-0700-B12NE100-000S15
BTL4TWL
BTL PA4400-0800-B12NE100-000S15