Products
Industries & Solutions
Company
Service & Support

BTL C1 - Profil PP - EtherCAT

BTL C1 - Profil PP - EtherCAT

Magnetostrictive linear position sensors in profile housing

Interface
EtherCAT
Measuring length
25...5000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
EtherCAT
Measuring length
25...5000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...85 °C
Mechanical configuration
Block-style profile - 37 x 35 mm
Housing material
Aluminum, Anodized
IP rating
IP67 with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue