Magnetostrictive linear position sensors for industrial hydraulics
nnnn > 0500: ± 0.04% FS
Product configuration
BTL4JMP
BTL BNCA00-0025-B12NE100-000S15
BTL4PAL
BTL BNCA00-0100-B12NE100-000S15
BTL4U99
BTL BNCA00-0120-B12NE100-000S15
BTL4TW0
BTL BNCA00-0150-B12NE100-000S15
BTL4MZF
BTL BNCA00-0170-B12NE100-000S15
BTL4JMR
BTL BNCA00-0175-B12NE100-000S15
BTL4TW1
BTL BNCA00-0200-B12NE100-000S15
BTL4TW2
BTL BNCA00-0250-B12NE100-000S15
BTL4TEE
BTL BNCA00-0370-B12NE100-000S15
BTL4NHR
BTL BNCA00-0370-B12NE200-000S15
BTL4P80
BTL BNCA00-0400-B12NE100-000S15
BTL4U96
BTL BNCA00-0450-B12NE100-000S15
BTL4JH7
BTL BNCA00-0500-B12NE100-000S15
BTL4JMT
BTL BNCA00-4000-B12NE100-000S15
BTL4LR0
BTL ZNCE00-0110-B12NE100-000S15
BTL4R0M
BTL ZNCE00-0204-B12NE100-000S15
BTL4R0N
BTL ZNCE00-0356-B12NE100-000S15
BTL4LWZ
BTL ZNCE00-0407-B12NE100-000S15
BTL4LCR
BTL ZNCE00-0457-B12NE100-000S15