Products
Industries & Solutions
Company
Service & Support

BVS CA-GW1

BVS CA-GW1

25GigE Vision Cameras

Version
25 GigE Vision industrial camera
Interface
25 Gigabit Ethernet;RS232
Sensor chip
Sony IMX 2.7 Series
Image resolution
5 - 25 MP
Wavelength (text)
200…850 nm Visible; UV
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Version
25 GigE Vision industrial camera
Interface
25 Gigabit Ethernet;RS232
Sensor chip
Sony IMX 2.7 Series
Image resolution
5 - 25 MP
Wavelength (text)
200…850 nm Visible; UV
Digital inputs
2x PNP opto-isolated
Digital outputs
2x PNP galvanically isolated
Lens mount
C-Mount; TFL-Mount
Dimension
40 x 40 x 77.5 mm
Operating voltage Ub
10...28 VDC
Ambient temperature
0...45 °C
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue