Incremental linear encoder
e = A: Analog Sin/Cos (1 Vpp ± 0,35 V)
a = 2: transverse to tape
CE
WEEE
Product configuration
BML008R
BML-S1F1-A62Z-M300-90-KA05
BML02J1
BML-S1F1-A62Z-M310-90-KA05
BML002U
BML-S1F1-A62Z-M310-90-KA10
BML026L
BML-S1F1-Q61D-M300-D0-KA05
BML03Z0
BML-S1F1-Q61D-M300-E0-KA02
BML02ZK
BML-S1F1-Q61D-M300-E0-KA05
BML02N0
BML-S1F1-Q61D-M300-F0-KA02
BML0320
BML-S1F1-Q61D-M300-F0-KA10
BML01YW
BML-S1F1-Q61D-M300-G0-KA05
BML01NK
BML-S1F1-Q61D-M310-D0-KA02
BML032H
BML-S1F1-Q61D-M310-E0-KA05
BML02LH
BML-S1F1-Q61D-M310-F0-KA10
BML02M2
BML-S1F1-Q61D-M310-G0-KA02
BML02T9
BML-S1F1-Q61D-M310-G0-KA05
BML03PP
BML-S1F1-Q61D-M310-G0-KA10
BML06EC
BML-S1F1-Q61D-M320-F0-KA02
BML08TT
BML-S1F1-Q61E-M300-E0-KA05
BML05EY
BML-S1F1-Q61E-M300-K0-KA05
BML0CM8
BML-S1F1-Q61E-M320-E0-KA20
BML02UA
BML-S1F1-Q61F-M300-D0-KA05
BML033U
BML-S1F1-Q61F-M310-D0-KA15
BML07MM
BML-S1F1-Q61F-M310-H0-KA15
BML05WC
BML-S1F1-Q61G-M300-H0-KA05
BML03TF
BML-S1F1-Q61G-M300-H0-KA10
BML04L3
BML-S1F1-Q61G-M310-D0-KA02
BML04K1
BML-S1F1-Q61G-M310-G0-KA05
BML04TJ
BML-S1F1-Q61G-M310-N0-KA05
BML09ZC
BML-S1F1-Q61G-M320-H0-KA05
BML067L
BML-S1F1-Q61G-M320-H0-KA10
BML0CN1
BML-S1F1-Q61G-M320-P0-KA20
BML03MA
BML-S1F2-A62Z-M310-90-KA02
BML05W2
BML-S1F2-Q61D-M300-G0-KA05
BML0140
BML-S1F2-Q61D-M310-G0-KA05
BML07KF
BML-S1F2-Q61D-M310-L0-KA02
BML04A5
BML-S1F2-Q61D-M310-N0-KA10