Incremental linear distance measuring system and rotary angle measuring system
e = A: Analog Sin/Cos (1 Vpp ± 0,35 V)
d = 2: transverse to tape
CE
WEEE
Product configuration
BML08KE
BML SF2-I201-AZZZ-ZZZ5-KA00,3-S284
BML09KZ
BML SF2-I201-AZZZ-ZZZ5-KA02
BML07RR
BML SF2-I201-AZZZ-ZZZ5-KA05
BML08C5
BML SF2-I201-QZ11-ZU15-KA02
BML0CW9
BML SF2-I201-QZ11-ZU15-KD05
BML09TN
BML SF2-I201-QZ11-ZU25-KA00,3-S284
BML0E1Z
BML SF2-I201-QZ11-ZU55-KA00,3-S284
BML0CTP
BML SF2-I201-QZ11-ZU55-KD05
BML0CCA
BML SF2-I201-QZ11-ZUD5-KA00,3-S284
BML0E1P
BML SF2-I201-QZ11-ZUD5-KD02
BML0AFE
BML SF2-I201-QZ26-ZU15-KA20
BML0CAT
BML SF2-I201-QZ26-ZU25-KA00,3-S284
BML0CRE
BML SF2-I201-QZ26-ZU25-KA02
BML09Z7
BML SF2-I201-QZ26-ZUD5-KA05
BML0ALE
BML SF2-I201-QZ42-ZU15-KA00,3-S284
BML0CLH
BML SF2-I201-QZ42-ZU55-KD02
BML08T6
BML SF2-I201-QZ94-ZU15-KA00,3-S284
BML09E3
BML SF2-I201-QZ94-ZUD5-KA00,3-S284
BML09TT
BML SF2-I201-QZ94-ZUD5-KA10
BML0CT1
BML SF2-I201-QZ94-ZUD5-KD05
BML08LW
BML SF2-I201-QZ94-ZUZ5-KA00,3-S284
BML0A6F
BML SF2-I201-QZ94-ZUZ5-KA05
BML0CK6
BML SF2-I201-QZA7-ZUD5-KA05
BML0CRP
BML SF2-I201-QZC1-ZU15-KD10
BML0C00
BML SF2-I201-QZJ3-ZU55-KD02
BML0CCM
BML SF2-I201-QZJ3-ZUD5-KD15
BML0CKA
BML SF2-I201-QZJ3-ZUZ5-KA10
BML0C94
BML SF2-I201-QZN1-ZU15-KA00,3-S284
BML0C79
BML SF2-I201-QZN1-ZU25-KA05
BML0ANF
BML SF2-I201-QZN1-ZU25-KA10
BML0AKZ
BML SF2-I201-QZN1-ZUD5-KA00,3-S284
BML0CJR
BML SF2-I201-QZN1-ZUZ5-KA00,3-S284
BML0CMU
BML SF2-I201-QZZZ-ZUZ5-KA00,3-S284
BML0CM5
BML SF2-I202-QZ42-ZU15-KA00,3-S284
BML0CJL
BML SF2-I202-QZN1-ZU25-KA10