Absolute linear distance measuring system and rotary angle measuring system
e = S: SSI
e = U: IO-Link 1.1
i = A: Analog Sin/Cos (1 Vpp ± 0,35 V)
CE
WEEE
Product configuration
BML06FU
BML SL1-ALZ0-U1ZZ-AU1L-KA05
BML09YJ
BML SL1-ALZ1-B0ZZ-ABA5-KA02
BML08F0
BML SL1-ALZ1-B0ZZ-ABA5-S284
BML0AWT
BML SL1-ALZ1-B0ZZ-ZBA1-KA05
BML0CZ0
BML SL1-ALZ1-B0ZZ-ZBA1-KA10
BML09JY
BML SL1-ALZ1-B0ZZ-ZBA1-S284
BML0CJP
BML SL1-ALZ1-B0ZZ-ZBA5-S284
BML08F4
BML SL1-ALZ1-S0ZZ-ABA1-KA05
BML0C1M
BML SL1-ALZ1-S0ZZ-ABA5-KA05
BML08F1
BML SL1-ALZ1-S0ZZ-ABA5-S284
BML0A3F
BML SL1-ALZ1-S0ZZ-ZBA1-KA10
BML09K0
BML SL1-ALZ1-S0ZZ-ZBA1-S284
BML0CN9
BML SL1-ALZ1-S0ZZ-ZBA5-KA02
BML0CKP
BML SL1-ALZ1-S0ZZ-ZBA5-S284
BML0A8P
BML SL1-ALZ1-S2ZZ-ZBA1-KA02
BML0AYU
BML SL1-ALZ1-S2ZZ-ZBA1-KA05
BML0CN8
BML SL1-ALZ1-S2ZZ-ZBA1-KA20
BML0906
BML SL1-ALZ1-UEZZ-AU1L-KA05
BML0902
BML SL1-ALZ1-UEZZ-AU1L-S284
BML0904
BML SL1-ALZ1-UEZZ-ZU1L-S4
BML0CZ4
BML SL1-ALZ1-UMZZ-AU1L-KA02
BML0905
BML SL1-ALZ1-UMZZ-AU1L-KA05
BML0901
BML SL1-ALZ1-UMZZ-AU1L-S284