Magnetic tapes with incremental or absolute coding
Medium: steinless steel
h = 1: Mounting tape 0.2 mm
Product configuration
BML0A6U
BML TSC-I281-13ZZ-M0007
BML09ZW
BML TSC-I281-13ZZ-M0020
BML0CYT
BML TSC-I281-13ZZ-M0025
BML0A99
BML TSC-I281-13ZZ-M0030
BML0E0A
BML TSC-I281-13ZZ-M0040-SA21
BML0AM5
BML TSC-I281-13ZZ-M0045
BML09UE
BML TSC-I281-13ZZ-M0050
BML0CCL
BML TSC-I281-13ZZ-M0080
BML0ATT
BML TSC-I281-13ZZ-M0082
BML08E0
BML TSC-I281-13ZZ-M0100
BML0E0R
BML TSC-I281-13ZZ-M0100-SA21
BML0CJT
BML TSC-I281-13ZZ-M0215
BML0ANH
BML TSC-I281-13ZZ-M0258
BML0E0C
BML TSC-I281-13ZZ-M0270-SA21
BML08HA
BML TSC-I281-1ZZZ-M0010
BML0AA4
BML TSC-I281-1ZZZ-M0050
BML0E09
BML TSC-I281-1ZZZ-M0075
BML08EH
BML TSC-I281-1ZZZ-M0100
BML084K
BML TSC-I281-1ZZZ-M0200
BML0AEF
BML TSC-I281-1ZZZ-M0250
BML0CA4
BML TSC-I281-1ZZZ-M0315
BML0CRJ
BML TSC-I281-Z3ZZ-M0350
BML0CR8
BML TSC-I28C-13ZZ-M0120-0002-0002
BML0CR7
BML TSC-I28C-13ZZ-M0600-0002-0005
BML0AMJ
BML TSC-I28C-13ZZ-M1000-0002-0005
BML0CMY
BML TSC-I28C-Z3ZZ-M0050-0002-0005
BML0CMM
BML TSC-I28D-13ZZ-M0035-0005-0025
BML0CMN
BML TSC-I28D-13ZZ-M0045-0005-0035
BML0CMP
BML TSC-I28D-13ZZ-M0055-0005-0045
BML0CM9
BML TSC-I28D-1ZZZ-M0050-0002-0044
BML0CTZ
BML TSC-I28R-13ZZ-M0007-0002
BML0971
BML TSC-I28R-1ZZZ-M0179-0090
BML0ANR
BML TSC-I2A1-13ZZ-M0016
BML0AT3
BML TSC-I2A1-13ZZ-M0060
BML0A4C
BML TSC-I2A1-13ZZ-M0084