Incremental and absolute coded magnetic target
ab = 02: 10 mm x 1.55 mm x hhhh (WxHxL)
ab = 03: 10 mm x 1.35 mm x hhhh (WxHxL)
Medium: steinless steel
ab = 02: Mounting tape 0.2 mm
Product configuration
BML02EL
BML-M02-I45-A0-M0007-R0000
BML00W5
BML-M02-I45-A0-M0010-R0000
BML03UK
BML-M02-I45-A0-M0120-R0000
BML0742
BML-M02-I45-A0-M0210-R0000
BML0926
BML-M02-I45-A0-M0280-R0000
BML02K3
BML-M02-I45-A0-M0700-R0000
BML03KM
BML-M02-I45-A0-M2000-R0000
BML037T
BML-M02-I45-A0-M4800-R0000
BML00P6
BML-M02-I45-A3-M0007-R0000
BML02J8
BML-M02-I45-A3-M0013-R0000
BML0066
BML-M02-I45-A3-M0016-R0000
BML011E
BML-M02-I45-A3-M0036-R0000
BML04L2
BML-M02-I45-A3-M0041-R0000
BML028Z
BML-M02-I45-A3-M0045-R0000
BML01C9
BML-M02-I45-A3-M0050-R0000
BML00UE
BML-M02-I45-A3-M0052-R0000
BML01EA
BML-M02-I45-A3-M0080-R0000
BML0062
BML-M02-I45-A3-M0100-R0000
BML07J7
BML-M02-I45-A3-M0280-R0000
BML05L8
BML-M02-I46-A0-M0023-R0000
BML0CP6
BML-M02-I46-A0-M0072-R0000
BML0067
BML-M02-I46-A0-M0100-R0000
BML06T3
BML-M02-I46-A0-M0101-R0000
BML0544
BML-M02-I46-A0-M0108-R0000
BML021U
BML-M02-I46-A0-M0150-R0000
BML01E4
BML-M02-I46-A0-M0500-R0000
BML00PK
BML-M02-I46-A0-M1000-R0000
BML02ET
BML-M02-I46-A0-M4800-R0000
BML01CL
BML-M02-I46-A3-M0008-R0000
BML02ZF
BML-M02-I46-A3-M0015-R0000
BML02C0
BML-M02-I46-A3-M0023-R0000
BML022M
BML-M02-I46-A3-M0035-R0000
BML00Z2
BML-M02-I46-A3-M0040-R0000
BML01NY
BML-M02-I46-A3-M0066-R0000
BML04P5
BML-M02-I46-A3-M0085-R0000