Products
Industries & Solutions
Company
Service & Support

BML M A55

BML M A55

Incremental and absolute coded magnetic target

Application
linear/rotary motion
ab = 02: 10 mm x 1.55 mm x hhhh (WxHxL)
ab = 03: 10 mm x 1.35 mm x hhhh (WxHxL)
Material
Magnetic rubber
Medium: steinless steel
ab = 02: Mounting tape 0.2 mm
Ambient temperature
-25...100 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Application
linear/rotary motion
ab = 02: 10 mm x 1.55 mm x hhhh (WxHxL)
ab = 03: 10 mm x 1.35 mm x hhhh (WxHxL)
Material
Magnetic rubber
Medium: steinless steel
ab = 02: Mounting tape 0.2 mm
Ambient temperature
-25...100 °C
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue