Products
Industries & Solutions
Company
Service & Support

BDG - FXX58-BC Series - IO-Link

BDG - FXX58-BC Series - IO-Link

Absolute encoders

Flange type
End hollow shaft
Interface
IO-Link
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Flange type
End hollow shaft
Interface
IO-Link
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Material flange
Aluminum
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue