Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors for industrial hydraulics
Interface
CANopen
Measuring length
25...4000 mm
Linearity deviation
±30 µm
Operating voltage Ub
20...28 VDC
Ambient temperature
-40...85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported
BTL4J96
BTL5-H110-M0500-Z-S92
BTL4HZ3
BTL5-H110-M1500-Z-S92
BTL47P0
BTL5-H110-M2500-Z-S93
BTL4YE1
BTL5-H111-M0025-Z-S92
BTL4JAL
BTL5-H111-M0500-Z-S92
BTL4RAE
BTL5-H112-M0250-Z-S92
BTL4969
BTL5-H113-M0381-Z-S92
BTL10T7
BTL5-H113-M0457-Z-S92
BTL4MKZ
BTL5-H113-M0685-Z-S92
BTL10P1
BTL5-H113-M0711-Z-S92
BTL4968
BTL5-H113-M0813-Z-S92
BTL10P0
BTL5-H113-M0864-Z-S92
BTL19Y4
BTL5-H113-M0914-Z-S94
BTL4LRU
BTL5-H113-M3382-Z-S92
BTL4LRT
BTL5-H113-M3382-Z-S94
BTL40W9
BTL5-H118-M1100-Z-S94