Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors for industrial hydraulics
Interface
IO-Link
Measuring length
25...4572 mm
Repeat accuracy
≤ 30 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BTL6 -Y/Z- Series - IO-Link | BTL C1 - Rod BN/ZN - IO-Link | |
|
-
List price
|
-
List price
|
|
| Interface | IO-Link | IO-Link |
|---|---|---|
| Measuring length | 25...4572 mm | 25...4000 mm |
| Repeat accuracy | ≤ 30 µm | ≤ ± 10 µm |
| Linearity deviation | ± 50 µm | ± 50 µm |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Mechanical configuration | Fastening 3/4" threads |
a = B: fastening M18 thread a = Z: fastening 3/4 inch thread |
| Housing material | Aluminum, Anodized | - |
| IP rating | IP67 with connector | IP67, IP69K with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported
BTL3661
BTL6-U101-M0127-Z-S4
BTL2W1L
BTL6-U101-M0250-Z-S4
BTL2AMZ
BTL6-U101-M0585-Z-S4
BTL3J97
BTL6-U101-M0670-Z-S4
BTL2AMY
BTL6-U101-M0705-Z-S4
BTL3H0H
BTL6-U101-M0838-Z-S4
BTL3696
BTL6-U101-M1080-Z-S4
BTL2AMW
BTL6-U101-M1118-Z-S4
BTL3HA0
BTL6-U101-M1296-Z-S4
BTL44EM
BTL6-U101-M2286-Z-S4
BTL47W6
BTL6-U104-M2200-Z-S4
BTL376Z
BTL6-U105-M0200-Z-S4