Magnetostrictive linear position sensors for industrial hydraulics
Typecode:
BTL7 -Y/Z- Series - EtherCAT
Contact request
- Interface
- EtherCAT
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
-
nnnn = 0050…5500: ± 30 µm
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening 3/4" threads
- Housing material
- Aluminum, Anodized
- IP rating
- IP67 with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories