Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive linear position sensors for industrial hydraulics

Typecode:

BTL7 -Y/Z- Series - SSI

Similar Illustration

Contact request

Interface
SSI
Measuring length
25...7620 mm
Repeat accuracy
≤ ± 5 µm
Linearity deviation
d = 1, 2, 3, 7:
nnnn = 25…5500: ± 30µm

d = 4, 5, 6, 8
nnnn = 25…5500: ± 2 LSB

nnnn > 5500: ± 0.02% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening 3/4" threads
Housing material
Aluminum, Anodized
IP rating
l = S AND m ≠ 140: IP67 with connector
l = S AND m = 140: IP65 with connector
l = KA, FA: IP68
Approval/Conformity
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Single-Ended Cordsets

Mechanical Protection

Magnet for rod style

Rangefinder / tool

Displays