Redundant magnetostrictive linear position sensors
nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm
d = 4, 5:
nnnn = 25…2000: ± 4 LSB
nnnn = 2001…5500: ± 200 µm
d = 6, 8:
nnnn = 25…5500: ± 4 LSB
nnnn > 5500: ± 0.04% FS
Product configuration
BTL3F05
BTL7-S501D-M0300-TB2-S32
BTL4ZLL
BTL7-S501D-M0650-TB2-S32
BTL4Z0N
BTL7-S501D-M4000-TB2-S32
BTL4LZ4
BTL7-S505D-M2000-TB2-S32
BTL4THF
BTL7-S506D-M0400-TB2-KA02
BTL4LM8
BTL7-S511D-M0350-TB2-S32
BTL4Y8M
BTL7-S511D-M7500-TB3-FA05
BTL40LZ
BTL7-S512D-M0125-TB2-S32
BTL4YPU
BTL7-S512D-M0650-TB2-S32
BTL4Z6W
BTL7-S512D-M0650-TB3-S32
BTL4Z6U
BTL7-S512D-M1050-TB3-S32
BTL4YPW
BTL7-S512D-M1150-TB2-S32
BTL4Z6Y
BTL7-S512D-M1200-TB3-S32
BTL4ER0
BTL7-S517D-M0700-TB3-S32
BTL4K72
BTL7-S519D-M0600-TB2-S32
BTL4K73
BTL7-S519D-M0600-TB3-S32
BTL44WR
BTL7-S522D-M0206-TB2-S32
BTL3REE
BTL7-S531D-M0100-TB2-S32
BTL4JA2
BTL7-S531D-M0180-TB3-S32
BTL3REC
BTL7-S531D-M0250-TB2-S32
BTL4EJN
BTL7-S572D-M0190-TB2-S32
BTL4EJM
BTL7-S572D-M0700-TB2-S32
BTL33TH
BTL7-S572D-M2250-TB3-KA05
BTL4M5Z
BTL7-S578D-M4600-TB2-S32
BTL4JEM
BTL7-S5A3D-M1300-TB2-KA10
BTL4JEJ
BTL7-S5A3D-M1750-TB2-KA10
BTL4JEK
BTL7-S5A3D-M2300-TB2-KA10
BTL4JEL
BTL7-S5A3D-M3000-TB2-KA10