Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Redundant magnetostrictive linear position sensors

Typecode:

BTL7 -TB- Series - Digital

Similar Illustration

Contact request

Interface
Digital pulse
Measuring length
25...7620 mm
Repeat accuracy
≤ ± 5 µm
Linearity deviation
nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm
nnnn > 5500: ± 0.04% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M18 threads
Housing material
Aluminum, Anodized
IP rating
IP67
Approval/Conformity
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Magnet for rod style

Rangefinder / tool

Power supplies for the control cabinet

Single-Ended Cordsets