Magnetostrictive linear position sensors for industrial hydraulics
nnnn = 50…5500: ± 30µm
d = 4, 5, 6, 8
nnnn = 50…5500: ± 2 LSB
nnnn > 5500: ± 0.02% FS
Product configuration
BTL4UN5
BTL PA2400-0700-B15AE010-000S15
BTL0JNR
BTL7-S501-M0025-B-S32
BTL4AKL
BTL7-S501-M0070-B-S32
BTL4LJA
BTL7-S501-M0075-A-S115
BTL1MEM
BTL7-S501-M0100-B-S32
BTL46AU
BTL7-S501-M0140-B-KA00,2-ZA10
BTL12Y9
BTL7-S501-M0150-B-KA05
BTL0ZF6
BTL7-S501-M0150-B-S32
BTL3RJP
BTL7-S501-M0170-B-KA05
BTL3MAP
BTL7-S501-M0175-B8-S32
BTL46AW
BTL7-S501-M0200-B-KA00,2-ZA10
BTL3AE2
BTL7-S501-M0205-B-S32
BTL4HZJ
BTL7-S501-M0220-B-KA05
BTL4NKC
BTL7-S501-M0250-A-MB311-S147
BTL4NAP
BTL7-S501-M0250-A-SA311-S147
BTL1770
BTL7-S501-M0250-B-S32
BTL4U5P
BTL7-S501-M0260-A-S32
BTL0T3H
BTL7-S501-M0300-B-S32
BTL30RE
BTL7-S501-M0350-B-S115
BTL28E1
BTL7-S501-M0350-B-S32
BTL4WT2
BTL7-S501-M0370-B8-KA02
BTL20AF
BTL7-S501-M0400-B-S115
BTL0P1K
BTL7-S501-M0400-B-S32
BTL4YNM
BTL7-S501-M0400-B8-KA02
BTL34JZ
BTL7-S501-M0400-B8-S32
BTL4P82
BTL7-S501-M0425-B-KA15
BTL4U2N
BTL7-S501-M0450-B-KA05
BTL3MAN
BTL7-S501-M0470-B8-KA00,3-ZA10
BTL4LJC
BTL7-S501-M0500-A-S115
BTL0JNZ
BTL7-S501-M0500-B-S115
BTL4KWL
BTL7-S501-M0505-B-S32
BTL4PZN
BTL7-S501-M0520-B-KA05
BTL17E5
BTL7-S501-M0550-B-S32
BTL4W4M
BTL7-S501-M0600-A-KA02
BTL2FAA
BTL7-S501-M0600-B-KA15