Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

Magnetostrictive linear position sensors for industrial hydraulics

Typecode:

BTL7 -A/B- Series - EtherCAT

Similar Illustration

Contact request

Interface
EtherCAT
Measuring length
25...7620 mm
Repeat accuracy
≤ ± 5 µm
Linearity deviation
nnnn = 0050…5500: ± 30 µm
nnnn > 5500: ± 0.02% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
Fastening M18 threads
Housing material
Aluminum, Anodized
IP rating
IP67 with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Protective covers/ protective housing

Mechanical Protection

Magnet for rod style

Single-Ended Cordsets

Double-Ended Cordsets