Magnetostrictive linear position sensors for industrial hydraulics
Typecode:
BTL7 -A/B- Series - Analog Current
Contact request
- Interface
- Analog, current
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ± 5 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening M18 threads
- Housing material
- Aluminum, Anodized
- IP rating
-
l = S AND m ≠ 140: IP67 with connector
l = S AND m = 140: IP65 with connector
l = KA, FA: IP68 - Approval/Conformity
-
nnnn ≤ 500:
l = S, KA: CE + UKCA + cULus + GL + WEEE
l = FA: CE + UKCA + GL + WEEE
nnnn > 500:
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories