Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive linear position sensors for explosive areas

Typecode:

BTL7 -B-DEX- Series - Analog Current

Similar Illustration

Contact request

Interface
Analog, current
Measuring length
25...7620 mm
Repeat accuracy
± 10 µm
Linearity deviation
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...80 °C
Mechanical configuration
Fastening M18 threads
IP rating
IP68
Approval/Conformity
CE
UKCA
IECEx
PESO
WEEE
Ex category
ATEX: 1G (EPL Ga)
ATEX: 2D (EPL Db)
IECEx: EPL Ga
IECEx: EPL Db
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Magnet for rod style

Rangefinder / tool

Displays